Last edited 4 years ago

STM32MP15 resources - v1.0.0

Template:ArticleMainWriter Template:ArticleProposedVersion

This article lists all documents that apply to the STM32MP15-Ecosystem-v1.0.0 release of the STM32MP1 Series.


All the resources for the STM32MP1 Series are in the Resources area of the STM32MP1 Series web page.

The resources below are referenced in some of the articles in this user guide for the STM32MP1 Series.

Info white.png Information
The different STM32MP15 microprocessor part numbers available (with their corresponding internal peripherals, security options and packages) are described in the STM32MP15 microprocessor part numbers.


Reference Name Link Version
Application notes
AN5031 Getting started with STM32MP15 Series hardware development AN5031.pdf v1.0
AN5109 STM32MP1 Series using low-power modes AN5109.pdf v1.0
AN5253 Migration of microcontroller applications from STM32F4x9 lines to STM32MP15x lines microprocessor AN5253.pdf v1.0
AN5122 STM32MP1 Series DDR memory routing guidelines AN5122.pdf v1.0
AN5168 STM32MP1 series DDR configuration AN5168.pdf v1.0
Datasheets[1]
DS12505 STM32MP157Cxx datasheet
(secure)
DS12505.pdf v1.0
DS12504 STM32MP157Axx datasheet
(basic)
DS12504.pdf v1.0
DS12503 STM32MP153Cxx datasheet
(secure)
DS12503.pdf v1.0
DS12502 STM32MP153Axx datasheet
(basic)
DS12502.pdf v1.0
DS12501 STM32MP151Cxx datasheet
(secure)
DS12501.pdf v1.0
DS12500 STM32MP151Axx datasheet
(basic)
DS12500.pdf v1.0
Errata sheets
ES0438 STM32MP15xx device errata
ES0438.pdf v1.0
Reference manuals[1]
RM0436 STM32MP157xxx reference manual
(STM32MP157xxx advanced ArmTemplate:Sup-based 32-bit MPUs)
RM0436.pdf v1.0
RM0442 STM32MP153xxx reference manual
(STM32MP153xxx advanced ArmTemplate:Sup-based 32-bit MPUs)
RM0442.pdf v1.0
RM0441 STM32MP151xxx reference manual
(STM32MP151xxx advanced ArmTemplate:Sup-based 32-bit MPUs)
RM0441.pdf v1.0
Boards schematics
MB1262 schematics STM32MP157C-EV1 motherboard schematics
(Evaluation board)
MB1262C-01.pdf vC-0.1
MB1263 schematics STM32MP157C-EV1 daughterboard schematics
(Evaluation board)
MB1263C-01.pdf vC-0.1
MB1230 schematics DSI 720p LCD display daughterboard schematics
(Evaluation board)
MB1230B-02.pdf vB-0.2
MB1379 schematics Camera daughterboard schematics
(Evaluation board)
MB1379A-01.pdf vA-0.1
MB1272 schematics STM32MP157x-DKx motherboard schematics
(Discovery kit)
MB1272C-01.pdf vC-0.1
MB1407 schematics STM32MP157x-DKx daughterboard schematics
(Discovery kit)
MB1407C-01.pdf vB-0.1
Boards user manuals
UM2535 STM32MP157x-EV1 evaluation board user manual UM2535.pdf V1.0
UM2534 STM32MP157x-DKx discovery board user manual UM2534.pdf V1.0
  1. 1.0 1.1 The part numbers are specified in STM32MP15 microprocessor part numbers