Approved version. Approved on: 13:42, 28 July 2021
- Last edited one year ago ago
Highlight
1 Usage
The Highlight template is used to highlight important information in pages. It formats the text with the STMicroelectronics corporate color shade of pink (█), and in bold.
Usage: {{Highlight|<text to highlight>}}
- Where <text to highlight> is the important information to highlight
2 Basic examples
You type | You get |
---|---|
Highlighting important information
The commands only apply {{Highlight|for versions up to x.y}}, and it is {{Highlight|mandatory}} to execute them |
The commands only apply for versions up to x.y, and it is mandatory to execute them |
3 More examples
You type | You get |
---|---|
The parameter of the template is formatted in bold: it is useless because the template already formats in bold, but it keeps the parameter in bold
The commands only apply {{Highlight|'''for versions up to x.y'''}}, and it is '''{{Highlight|mandatory}}''' to execute them |
The commands only apply for versions up to x.y, and it is mandatory to execute them |
The parameter of the template is formatted in italic: the parameter is then in bold and italic
The commands only apply {{Highlight|''for versions up to x.y''}}, and it is ''{{Highlight|mandatory}}'' to execute them |
The commands only apply for versions up to x.y, and it is mandatory to execute them |
4 Maintenance
This template is a template common to all ST wikis.
Modifications must be done into the WikiModel. They must be reviewed by all ST wikis maintainers.
When approved, the template can be pushed/merged towards all ST wikis.
5 Code
{{{1}}}