This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.Click here for Bluetooth® LE overview.
1. STM32WB0 boards
1.1. NUCLEO-WB09KE board
NUCLEO-WB09KE[1] is a Bluetooth® Low Energy wireless and ultra-low-power board embedding a powerful and ultra-low-power radio compliant with the Bluetooth® Low Energy SIG specification v5.4.
- Called the ultra-low-power wireless STM32WB09KE[2] microcontroller based on the Arm® Cortex®‑M0+ core, featuring 512kbytes of flash memory and 64Kbytes of SRAM in a VFQFPN32 or WLCSP36 package.
The NUCLEO-WB09KE is composed of:
- MCU RF board (MB2032):
- 2.4 GHz RF transceiver supporting Bluetooth® specification v5.4
- High performance and ultra-low power 32-bit Arm® Cortex® M0+, running up to 64 MHz
- Integrated PCB antenna
- Mezzanine Board (MB1801)
- Three user LEDs
- Three user and one reset push button
- Board connectors:
- USB Type-C®
- ARDUINO® Uno V3 expansion connector
- ST morpho headers for full access to all STM32 I/Os
- Flexible power-supply options: ST-LINK USB VBUS or external sources
- On-board STLINK-V3 debugger/programmer with USB reenumeration capability: mass storage, virtual COM port, and debug port
- Comprehensive free software libraries and examples available with the STM32CubeWB0 MCU Package[3]
- Support of a wide choice of integrated development environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
NUCLEO-WB09KE |
---|
1.2. NUCLEO-WB07CC board
NUCLEO-WB07CC [4] is a Bluetooth® Low Energy wireless and ultra-low-power board embedding a powerful and ultra-low-power radio compliant with the Bluetooth® Low Energy SIG specification v5.4.
- Called the ultra-low-power wireless STM32WB07CC[5] microcontroller based on the Arm® Cortex®‑M0+ core, featuring 256kbytes of flash memory and 64Kbytes of SRAM in a VFQFPN48 package.
The NUCLEO-WB07CC is composed of:
- MCU RF board (MB2119):
- 2.4 GHz RF transceiver supporting Bluetooth® specification v5.4
- High performance and ultra-low power 32-bit Arm® Cortex® M0+, running up to 64 MHz
- Integrated PCB antenna
- Mezzanine Board (MB1801)
- Three user LEDs
- Three user and one reset push button
- Board connectors:
- USB Type-C®
- ARDUINO® Uno V3 expansion connector
- ST morpho headers for full access to all STM32 I/Os
- Flexible power-supply options: ST-LINK USB VBUS or external sources
- On-board STLINK-V3 debugger/programmer with USB reenumeration capability: mass storage, virtual COM port, and debug port
- Comprehensive free software libraries and examples available with the STM32CubeWB0 MCU Package[3]
- Support of a wide choice of integrated development environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
NUCLEO-WB07CC |
---|